Items in your download folder

Download folder is empty
item(s) in download folder

!

PRKCA-BAC-S2-T-250



PRKCA-BAC-S2-T-250

Rotary actuator fail-safe NC / NO, 160 Nm (parametrised for D6250W/WL), AC 24...240 V / DC 24...125 V, BACnet MS/TP, Modbus RTU, MP-Bus, 35 s (30...120 s), 2 x SPDT, IP66/67, Terminals

List price
$2,963.00

Design data: Design data

  • Details
  • Downloads
  • Accessories
Details

Specifications

Auxiliary switches
2 x SPDT
Control type
  • BACnet MS/TP
  • Modbus RTU
  • MP-Bus
  • DC 2...10 V
  • DC 0.5...10 V
  • 4...20 mA
  • Open/close
  • 3-point
  • Hybrid (communicative / analog)
Degree of protection
IP66/67
Electrical connection
Terminals
Fail-safe function
Fail-safe
Manual override
Hand lever
Power consumption (holding)
9 W
Power consumption (running)
52 W
Running time (fail-safe)
30 s
Running time (motor)
35 s / 90°
Torque
160 Nm (parametrised for D6250W/WL)
Voltage AC/DC
AC 24...240 V / DC 24...125 V
Downloads

Documentation

Tender texts

CAD / BIM

System integration

Software / Apps

Accessories

Mechanical accessories

ZPR01

Position indicator and tappet shaft, F07, square 45° offset, SW 17, DN 125...300

List price: $289.00
Your price: ...

ZPR02

Tappet shaft, F07, square 45° offset, SW 17

List price: $289.00
Your price: ...

ZPR03

Position indicator and tappet shaft, F05, square 45° offset, SW 14, DN 80...100

List price: $289.00
Your price: ...

Tools

ZK1-GEN

Connection cable 5 m, A: RJ11 6/4 ZTH EU, B: 6-pin for connection to service socket

List price: $168.00
Your price: ...

ZTH EU

Service Tool, with ZIP-USB function, for parametrisable and communicative Belimo actuators, VAV controller and HVAC performance devices

List price: $1,165.00
Your price: ...

Sensors

01DT-1BH

Duct/Immersion sensor Temperature passive, Pt1000, Probe length 50 mm, Probe diameter 6 mm

List price: $61.00
Your price: ...

01DT-1BL

Duct/Immersion sensor Temperature passive, Pt1000, Probe length 100 mm, Probe diameter 6 mm

List price: $63.00
Your price: ...

01DT-1BN

Duct/Immersion sensor Temperature passive, Pt1000, Probe length 150 mm, Probe diameter 6 mm

List price: $64.00
Your price: ...

01DT-1BP

Duct/Immersion sensor Temperature passive, Pt1000, Probe length 200 mm, Probe diameter 6 mm

List price: $65.00
Your price: ...

01DT-1BR

Duct/Immersion sensor Temperature passive, Pt1000, Probe length 300 mm, Probe diameter 6 mm

Please contact your local Sales Representative for ordering.

01DT-1BT

Duct/Immersion sensor Temperature passive, Pt1000, Probe length 450 mm, Probe diameter 6 mm

Please contact your local Sales Representative for ordering.

01DT-1CH

Duct/Immersion sensor Temperature passive, Ni1000, Probe length 50 mm, Probe diameter 6 mm

Please contact your local Sales Representative for ordering.

01DT-1CL

Duct/Immersion sensor Temperature passive, Ni1000, Probe length 100 mm, Probe diameter 6 mm

Please contact your local Sales Representative for ordering.

01DT-1CN

Duct/Immersion sensor Temperature passive, Ni1000, Probe length 150 mm, Probe diameter 6 mm

Please contact your local Sales Representative for ordering.

01DT-1CP

Duct/Immersion sensor Temperature passive, Ni1000, Probe length 200 mm, Probe diameter 6 mm

Please contact your local Sales Representative for ordering.

01DT-1CR

Duct/Immersion sensor Temperature passive, Ni1000, Probe length 300 mm, Probe diameter 6 mm

Please contact your local Sales Representative for ordering.

01DT-1CT

Duct/Immersion sensor Temperature passive, Ni1000, Probe length 450 mm, Probe diameter 6 mm

Please contact your local Sales Representative for ordering.