Specifications
- Control type
-
- MP-Bus
- DC 2...10 V
- DC 0.5...10 V
- Electrical connection
- Terminals with cable
- Fail-safe function
- Fail-safe
- Force
- 1500 N
- Manual override
- With push-button
- Power consumption (holding)
- 1.5 W
- Power consumption (running)
- 2.5 W
- Running time (fail-safe)
- 35 s
- Running time (motor)
- 150 s / 20 mm
- Stroke
- 20 mm
- Voltage AC/DC
- AC/DC 24 V