R2050-25-S4+SRQ24A-SR



R2050-25-S4+SRQ24A-SR

Characterised control valve, 2-way, DN 50, Internal thread, Rp 2", PN 25, ps 1600 kPa, kvs 25 m³/h, -10...120°C
Very fast running rotary actuator, 16 Nm, AC/DC 24 V, 2...10 V, 9 s, IP54
Actuator fitted

Please contact your local Sales Representative for ordering.
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
25 m³/h
Pattern
2-way
Pipe connection
Internal thread
PN
25

Actuator specifications

Control type
DC 2...10 V
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
15 W
Running time (motor)
9 s / 90°
Torque
16 Nm
Voltage AC/DC
AC/DC 24 V
Downloads

Documentation

Accessories

Electrical accessories

P10000A

Feedback potentiometer 10 kΩ add-on

List price: $160.00
Your price: ...

P1000A

Feedback potentiometer 1 kΩ add-on

List price: $160.00
Your price: ...

P140A

Feedback potentiometer 140 Ω add-on

List price: $160.00
Your price: ...

P200A

Feedback potentiometer 200 Ω add-on

List price: $160.00
Your price: ...

P2800A

Feedback potentiometer 2.8 kΩ add-on

List price: $160.00
Your price: ...

P5000A

Feedback potentiometer 5 kΩ add-on

List price: $279.00
Your price: ...

P500A

Feedback potentiometer 500 Ω add-on

List price: $160.00
Your price: ...

S1A

Auxiliary switch 1 x SPDT add-on

List price: $82.00
Your price: ...

S2A

Auxiliary switch 2 x SPDT add-on

List price: $116.00
Your price: ...