R3020-BL2+LR24A-S



R3020-BL2+LR24A-S

Changeover ball valve, 3-way, DN 20, Internal thread, Rp 3/4", PN 40, ps 1600 kPa, kvs 11 m³/h, -10...100°C
Rotary actuator, 5 Nm, AC/DC 24 V, Open/close, 3-point, 90 s, 1 x SPDT, IP54
Actuator fitted

List price
$378.00

Design data: Design data

  • Details
  • Downloads
  • Accessories
Details

Specifications

Valve specifications

Angle of rotation
90
Close-off pressure
500 kPa
Fluid
Cold and warm water, water with glycol up to max. 50% vol.
kvs
11 m³/h
Pattern
3-way
Pipe connection
Internal thread
PN
40

Actuator specifications

Auxiliary switches
1 x SPDT
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
0.2 W
Power consumption (running)
1.5 W
Running time (motor)
90 s / 90°
Torque
5 Nm
Voltage AC/DC
AC/DC 24 V
Downloads

Documentation

CAD / BIM / VDI

CAD data 3D

BIM / Revit

Accessories

Electrical accessories

P10000A

Feedback potentiometer 10 kΩ add-on

List price: $160.00
Your price: ...

P1000A

Feedback potentiometer 1 kΩ add-on

List price: $160.00
Your price: ...

P140A

Feedback potentiometer 140 Ω add-on

List price: $160.00
Your price: ...

P200A

Feedback potentiometer 200 Ω add-on

List price: $160.00
Your price: ...

P2800A

Feedback potentiometer 2.8 kΩ add-on

List price: $160.00
Your price: ...

P5000A

Feedback potentiometer 5 kΩ add-on

List price: $279.00
Your price: ...

P500A

Feedback potentiometer 500 Ω add-on

List price: $160.00
Your price: ...

S1A

Auxiliary switch 1 x SPDT add-on

List price: $82.00
Your price: ...

S2A

Auxiliary switch 2 x SPDT add-on

List price: $116.00
Your price: ...