R3032-BL2+LRF230



R3032-BL2+LRF230

Changeover ball valve, 3-way, DN 32, Internal thread, Rp 1 1/4", PN 40, ps 1600 kPa, kvs 9 m³/h, -10...100°C
Rotary actuator fail-safe NC, 4 Nm, AC 230 V, Open/close, 75 s, IP54
Actuator fitted

List price
$612.00

Design data: Design data

  • Details
  • Downloads
Details

Specifications

Valve specifications

Angle of rotation
90
Close-off pressure
500 kPa
Fluid
Cold and warm water, water with glycol up to max. 50% vol.
kvs
9 m³/h
Pattern
3-way
Pipe connection
Internal thread
PN
40

Actuator specifications

Control type
Open/close
Degree of protection
IP54
Electrical connection
Cable
Fail-safe function
Fail-safe
Manual override
Hand lever
Power consumption (holding)
3 W
Power consumption (running)
5 W
Running time (fail-safe)
<20 s
Running time (motor)
75 s / 90°
Torque
4 Nm
Voltage AC/DC
AC 230 V
Downloads

Documentation

CAD / BIM / VDI

CAD data 3D

BIM / Revit