R3050-S4+SRFA-S2



R3050-S4+SRFA-S2

Changeover ball valve, 3-way, DN 50, Internal thread, Rp 2", PN 25, ps 1600 kPa, kvs 49 m³/h, Fluid temperature -10...120°C
Rotary actuator fail-safe NC, 20 Nm, AC 24...240 V / DC 24...125 V, Open/close, 75 s, 2 x SPDT, IP54
Actuator fitted

List price
$1,150.00
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
49 m³/h
Pattern
3-way
Pipe connection
Internal thread
PN
25
Pressure-independent
NO

Actuator specifications

Auxiliary switches
2 x SPDT
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
3.5 W
Power consumption (running)
7 W
Running time (fail-safe)
<20 s
Running time (motor)
75 s / 90°
Torque
20 Nm
Voltage AC/DC
AC 24...240 V / DC 24...125 V
Downloads

Documentation

Tender texts

CAD / BIM / VDI

BIM / Revit