R6150AO+GR230A-7



R6150AO+GR230A-7

Characterised control valve, 2-way, DN 150, Flange, PN 16, ps 1600 kPa, kvs 570 m³/h
Rotary actuator, 40 Nm, AC 100...240 V, Open/close, 150 s, IP54, F07
Actuator fitted

List price
$3,537.00

Design data: Design data

  • Details
  • Downloads
  • Accessories
Details

Specifications

Valve specifications

Angle of rotation
90
Close-off pressure
400 kPa
Fluid
Cold and warm water, water with glycol up to max. 50% vol.
kvs
570 m³/h
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
5 W
Running time (motor)
150 s / 90°
Torque
40 Nm
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
List price: $160.00
Your price: ...

P1000A

Feedback potentiometer 1 kΩ add-on

List price: $160.00
Your price: ...

P140A

Feedback potentiometer 140 Ω add-on

List price: $160.00
Your price: ...

P200A

Feedback potentiometer 200 Ω add-on

List price: $160.00
Your price: ...

P2800A

Feedback potentiometer 2.8 kΩ add-on

List price: $160.00
Your price: ...

P5000A

Feedback potentiometer 5 kΩ add-on

List price: $279.00
Your price: ...

P500A

Feedback potentiometer 500 Ω add-on

List price: $160.00
Your price: ...

S1A

Auxiliary switch 1 x SPDT add-on

List price: $82.00
Your price: ...

S2A

Auxiliary switch 2 x SPDT add-on

List price: $116.00
Your price: ...