Items in your download folder

Download folder is empty
item(s) in download folder

!

NF24G-SR-L

Rotary actuator fail-safe, 10 Nm, AC/DC 24 V, 2...10 V, 150 s, IP66/67

List price
€ 682,00

Design data: Design data

  • Downloads
  • Accessories
  • Details
Downloads

Documentation

CAD / BIM

BIM / Revit

CADENAS

Accessories

Mechanical accessories

Z-KB-PG11

Cable gland for cable diameter Ø 4...10 mm

List price: € 8,64
Your price: ...

Electrical accessories

CRP24-B1

Positioner for wall mounting, 0...100%, operating range selectable, 0...10 V or 2...10 V

List price: € 120,00
Your price: ...

HH24-FG

Heater, with mechanical humidistat

Please contact your local Sales Representative for ordering.

HT24-FG

Heater, with adjustable thermostat

Please contact your local Sales Representative for ordering.

SGA24

Positioner for wall mounting

List price: € 126,00
Your price: ...

SGE24

Positioner for built-in mounting

List price: € 126,00
Your price: ...

SGF24

Positioner for front-panel mounting

List price: € 89,70
Your price: ...

Z-UIC

Signal converter voltage/current 100 kΩ 4...20 mA, Supply AC/DC 24 V

List price: € 245,00
Your price: ...
Details

Specifications

Angle of rotation
95
Control type
DC 2...10 V
Degree of protection
IP66/67
Direction of rotation (fail-safe)
L (ccw)
Electrical connection
Cable
Fail-safe function
Fail-safe
Manual override
By means of hand crank and locking switch
Mechanical interface
Universal shaft clamp 12...26.7 mm
Power consumption (holding)
2.5 W
Power consumption (running)
3.5 W
Running time (fail-safe)
<20 s
Running time (motor)
150 s / 90°
Torque
10 Nm
Voltage AC/DC
AC/DC 24 V