CM230G-F-R
Rotary actuator, 2 Nm, AC 100...240 V, Open/close, 3-point, 75 s, Form fit 8x8 mm, IP66
- List price
- € 144,00
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
- Angle of rotation
- 0...287.5
- Control type
-
- Open/close
- 3-point
- Degree of protection
- IP66
- Electrical connection
- Cable
- Fail-safe
- NO
- Fail-safe function
- Non fail-safe
- Manual override
- With magnet
- Mechanical interface
- Form fit 8x8 mm
- Power consumption (holding)
- 1 W
- Power consumption (running)
- 1.5 W
- Running time (motor)
- 75 s / 90°
- Torque
- 2 Nm
- Voltage AC/DC
- AC 100...240 V