CM24-SR-F-T-L
Rotary actuator, 2 Nm, AC/DC 24 V, 2...10 V, 75 s, Form fit 8x8 mm, IP20, Terminals
- List price
- € 177,00
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
- Angle of rotation
- 95
- Control type
- DC 2...10 V
- Degree of protection
- IP20
- Electrical connection
- Terminals
- Fail-safe
- NO
- Fail-safe function
- Non fail-safe
- Manual override
- With magnet
- Mechanical interface
- Form fit 8x8 mm
- Power consumption (holding)
- 0.5 W
- Power consumption (running)
- 1 W
- Running time (motor)
- 75 s / 90°
- Torque
- 2 Nm
- Voltage AC/DC
- AC/DC 24 V