Items in your download folder

Download folder is empty
item(s) in download folder

!

CM24-SX-R

Rotary actuator, 2 Nm, AC/DC 24 V, 2...10 V, 75 s, IP54

List price
€ 195,00

Design data: Design data

  • Downloads
  • Accessories
  • Details
Downloads

Documentation

CAD / BIM

CAD data 3D

CADENAS

Accessories

Mechanical accessories

AV6-20

Shaft extension 170 mm ø10 mm for damper shaft ø6...16 mm

List price: € 48,50
Your price: ...

Z-ARCM

Anti-rotation clip, for CM.. / UM..
Multipack 20 pcs.

List price: € 51,60
Your price: ...

Z-ESCM

End stop clip, for CM.. / CH.. / CQ.. / CQK.. / KR.. / UM.. / UH..
Multipack 20 pcs.

List price: € 21,20
Your price: ...

Z-MA

Gear train disengagement magnet, for CM.. / CH.. / CM..D..
Multipack 20 pcs.

List price: € 118,20
Your price: ...

Z-PICM

Position indicator, for CM.. / UM..
Multipack 20 pcs.

List price: € 144,20
Your price: ...
Details

Specifications

Angle of rotation
0...287.5
Control type
DC 2...10 V
Degree of protection
IP54
Electrical connection
Cable
Fail-safe
NO
Fail-safe function
Non fail-safe
Manual override
With magnet
Mechanical interface
Universal shaft clamp 6...12.7 mm
Power consumption (holding)
0.5 W
Power consumption (running)
1 W
Running time (motor)
75 s / 90°
Torque
2 Nm
Voltage AC/DC
AC/DC 24 V