Items in your download folder

Download folder is empty
item(s) in download folder

!

LHQ24A-SR100

Linear actuator, 100 N, AC/DC 24 V, 2...10 V, 3.5 s, Stroke 100 mm, IP54

List price
€ 302,00

Design data: Design data

  • Downloads
  • Accessories
  • Details
Downloads

Documentation

Tender texts

CAD / BIM

BIM / Revit

CADENAS

Accessories

Mechanical accessories

Z-AS2

End stop kit, for LH..A / CH..
Multipack 20 pcs.

List price: € 72,00
Your price: ...

Z-DS1

Rotary support, for linear actuator, for compensation of transverse forces

List price: € 16,60
Your price: ...

Z-KS2

Coupling piece M6

List price: € 45,00
Your price: ...

Electrical accessories

CRP24-B1

Positioner for wall mounting, 0...100%, operating range selectable, 0...10 V or 2...10 V

List price: € 120,00
Your price: ...

SGA24

Positioner for wall mounting

List price: € 126,00
Your price: ...

SGE24

Positioner for built-in mounting

List price: € 126,00
Your price: ...

SGF24

Positioner for front-panel mounting

List price: € 89,70
Your price: ...

Z-UIC

Signal converter voltage/current 100 kΩ 4...20 mA, Supply AC/DC 24 V

List price: € 245,00
Your price: ...
Details

Specifications

Control type
DC 2...10 V
Degree of protection
IP54
Electrical connection
Cable
Fail-safe function
Non fail-safe
Force
100 N
Manual override
With push-button, can be locked
Power consumption (holding)
2 W
Power consumption (running)
13 W
Running time (motor)
3.5 s / 100 mm
Stroke
100 mm
Voltage AC/DC
AC/DC 24 V