Items in your download folder

Download folder is empty
item(s) in download folder

!

BLE24-ST

Smoke control damper actuator, 15 Nm, AC/DC 24 V, Open/close, 30 s, 2 x SPDT, Form fit 12x12 mm, IP54, Cable with connector plug

Only available through manufacturers of smoke control dampers

Design data: Design data

  • Downloads
  • Accessories
  • Product videos
  • Details
Downloads

CAD / BIM

BIM / Revit

Accessories

Mechanical accessories

ZK1-B

Hand crank, 40 mm, for BLF, BF, BLE, BE

List price: € 5,03
Your price: ...

ZK1-B.1

Hand crank, 40 mm, for BLF, BF, BLE, BE
Multipack 100 pcs.

List price: € 96,00
Your price: ...

ZK2-B

Hand crank, 70 mm, for BLF, BF, BLE, BE

List price: € 5,45
Your price: ...

ZK2-B.1

Hand crank, 70 mm, for BLF, BF, BLE, BE
Multipack 100 pcs.

List price: € 121,00
Your price: ...

ZSD-B.1

Protective bag with wire
Multipack 100 pcs.

List price: € 139,00
Your price: ...

ZZ12-B

Pointer 12x12 mm for BLF, BF, BLE

List price: € 4,57
Your price: ...

ZZ12-B.1

Pointer 12x12 mm for BLF, BF, BLE
Multipack 100 pcs.

List price: € 96,00
Your price: ...

Electrical accessories

BKNE230-24

Communication and power supply unit for smoke control dampers actuators 24 V with connector

List price: € 299,00
Your price: ...

ZST-BS

Cable set with plug 0.5 m for communication and power supply unit

List price: € 35,40
Your price: ...
Product videos
Please accept preferences-cookies to watch this video.

Smoke development with and without mechanical smoke control

Mechanical smoke extraction systems with motorised smoke control dampers ensure that escape and rescue routes are kept free of smoke as long as possible.

Smoke spreading is effectively prevented to neighbouring zones and incoming fresh air delays flashover.

Details

Specifications

Angle of rotation
105
Auxiliary switches
2 x SPDT
Control type
Open/close
Degree of protection
IP54
Electrical connection
Cable with connector plug
Fail-safe function
Non fail-safe
Manual override
With hand crank
Mechanical interface
Form fit 12x12 mm, continuous hollow shaft
Power consumption (holding)
0.5 W
Power consumption (running)
7.5 W
Running time (motor)
<30 s / 90°
Torque
15 Nm
Voltage AC/DC
AC/DC 24 V