Items in your download folder

Download folder is empty
item(s) in download folder

!

CQD24A-MPL

Rotary actuator (ZoneTight), 1 Nm, AC/DC 24 V, MP-Bus, 15 s, IP40

List price
€ 97,00

Design data: Design data

  • Downloads
  • Accessories
  • Details
Downloads

Documentation

CAD / BIM

BIM / Revit

CADENAS

System integration

Current documents

Software / Apps

Success stories

Accessories

Mechanical accessories

Z-ESCM

End stop clip, for CM.. / CH.. / CQ.. / CQK.. / KR.. / UM.. / UH..
Multipack 20 pcs.

List price: € 19,20
Your price: ...

ZCQ-C

End stop clip, for CQ.. actuator
Multipack 5 pcs.

List price: € 6,95
Your price: ...

ZCQ-E

Spindle extension CQ

List price: € 22,80
Your price: ...

ZCQ-W

Housing cover CQ, Colour: white (RAL 9010)

List price: € 7,25
Your price: ...

Electrical accessories

EXT-WR-FP20-MP

FieldPower Box for MP-Bus IP20

List price: € 137,00
Your price: ...

ZN230-24MP

MP-Bus power supply for MP actuators

List price: € 205,00
Your price: ...

Tools

MFT-C

Adapter for Service-Tool ZTH

List price: € 300,00
Your price: ...

MFT-P

Belimo PC-Tool, Software for adjustments and diagnostics

Available as a free download

ZK2-GEN

Connection cable 5 m, A: RJ11 6/4 ZTH EU, B: free wire end for connection to MP/PP terminal

List price: € 26,00
Your price: ...

ZTH EU

Service Tool, with ZIP-USB function, for parametrisable and communicative Belimo actuators, VAV controller and HVAC performance devices

List price: € 489,00
Your price: ...

Gateways

UK24BAC

Gateway MP zu BACnet MS/TP

List price: € 731,00
Your price: ...

UK24MOD

Gateway MP to Modbus RTU

List price: € 645,00
Your price: ...
Details

Specifications

Control type
MP-Bus
Degree of protection
IP40
Electrical connection
Cable
Fail-safe function
Non fail-safe
Manual override
With actuator (clicked out)
Power consumption (holding)
0.4 W
Power consumption (running)
0.6 W
Running time (motor)
15 s / 90°
Torque
1 Nm
Voltage AC/DC
AC/DC 24 V