Items in your download folder

Download folder is empty
item(s) in download folder

!

CQK24A-T

Rotary actuator fail-safe (ZoneTight) NC, 1 Nm, AC/DC 24 V, Open/close, 75 s, IP40

List price
€ 148,00

Design data: Design data

  • Downloads
  • Accessories
  • Details
Downloads

Documentation

CAD / BIM

CAD data 3D

CADENAS

Accessories

Mechanical accessories

Z-ESCM

End stop clip, for CM.. / CH.. / CQ.. / CQK.. / KR.. / UM.. / UH..
Multipack 20 pcs.

List price: € 19,20
Your price: ...

ZCQ-C

End stop clip, for CQ.. actuator
Multipack 5 pcs.

List price: € 6,95
Your price: ...

ZCQ-E

Spindle extension CQ

List price: € 22,80
Your price: ...
Details

Specifications

Control type
Open/close
Degree of protection
IP40
Direction of rotation (fail-safe)
Fix deenergised closed (end stop NC = 0%)
Electrical connection
Terminals
Fail-safe function
Fail-safe
Manual override
With actuator (clicked out)
Power consumption (holding)
0.5 W
Power consumption (running)
2.5 W
Running time (fail-safe)
60 s
Running time (motor)
75 s / 90°
Torque
1 Nm
Voltage AC/DC
AC/DC 24 V