Items in your download folder

Download folder is empty
item(s) in download folder

!

DR24A-TP-7

Rotary actuator, Max. 90 Nm (not constant), AC/DC 24 V, Open/close, 150 s, IP54, F07, Terminals

List price
€ 773,00

Design data: Design data

  • Downloads
  • Accessories
  • Details
Downloads

Documentation

Tender texts

CAD / BIM

CADENAS

Accessories

Electrical accessories

P10000A

Feedback potentiometer 10 kΩ add-on

List price: € 95,40
Your price: ...

P1000A

Feedback potentiometer 1 kΩ add-on

List price: € 95,40
Your price: ...

P140A

Feedback potentiometer 140 Ω add-on

List price: € 95,40
Your price: ...

P200A

Feedback potentiometer 200 Ω add-on

List price: € 95,40
Your price: ...

P2800A

Feedback potentiometer 2.8 kΩ add-on

List price: € 95,40
Your price: ...

P5000A

Feedback potentiometer 5 kΩ add-on

List price: € 95,40
Your price: ...

P500A

Feedback potentiometer 500 Ω add-on

List price: € 95,40
Your price: ...

S1A

Auxiliary switch 1 x SPDT add-on

List price: € 58,70
Your price: ...

S2A

Auxiliary switch 2 x SPDT add-on

List price: € 78,60
Your price: ...
Details

Specifications

Control type
Open/close
Degree of protection
IP54
Electrical connection
Terminals
Fail-safe function
Non fail-safe
Manual override
With push-button, can be locked
Power consumption (holding)
2 W
Power consumption (running)
4 W
Running time (motor)
150 s / 90°
Torque
Max. 90 Nm (not constant)
Voltage AC/DC
AC/DC 24 V