Items in your download folder

Download folder is empty
item(s) in download folder

!

SY4-24-MP-T

Rotary actuator, 400 Nm, AC/DC 24 V, MP-Bus, 23 s, 2 x SPDT, IP67, F10/F12, Terminals

List price
€ 4,810,00

Design data: Design data

  • Downloads
  • Accessories
  • Details
Downloads

Documentation

Tender texts

CAD / BIM

System integration

Current documents

Software / Apps

Accessories

Electrical accessories

ZN230-24MP

MP-Bus power supply for MP actuators

List price: € 205,00
Your price: ...

Tools

MFT-C

Adapter for Service-Tool ZTH

List price: € 300,00
Your price: ...

MFT-P

Belimo PC-Tool, Software for adjustments and diagnostics

Available as a free download

ZK2-GEN

Connection cable 5 m, A: RJ11 6/4 ZTH EU, B: free wire end for connection to MP/PP terminal

List price: € 26,00
Your price: ...

ZK6-GEN

Connection cable 5 m, A+B: RJ12 6/6

List price: € 26,00
Your price: ...

ZTH EU

Service Tool, with ZIP-USB function, for parametrisable and communicative Belimo actuators, VAV controller and HVAC performance devices

List price: € 489,00
Your price: ...

Gateways

UK24BAC

Gateway MP zu BACnet MS/TP

List price: € 731,00
Your price: ...

UK24MOD

Gateway MP to Modbus RTU

List price: € 645,00
Your price: ...
Details

Specifications

Valve specifications

Angle of rotation
90

Actuator specifications

Auxiliary switches
2 x SPDT
Control type
  • MP-Bus
  • DC 2...10 V
  • DC 0.5...10 V
Degree of protection
IP67
Electrical connection
Terminals
Fail-safe function
Non fail-safe
Manual override
Temporary with handwheel (non-rotating)
Power consumption (running)
254 W
Running time (motor)
23 s / 90°
Torque
400 Nm
Voltage AC/DC
AC/DC 24 V