• Belimo Experience Center (Grimbergen, België)
    • Belimo Experience Center (Hinwil, Switzerland)
    • Belimo Experience Center (Großröhrsdorf, Germany)
    • Company tour (Hinwil, Switzerland)
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
    Nederlands

    Français

    Deutsch
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
  • NL FR DE EN
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
    • Belimo Experience Center (Grimbergen, België)
    • Belimo Experience Center (Hinwil, Switzerland)
    • Belimo Experience Center (Großröhrsdorf, Germany)
    • Company tour (Hinwil, Switzerland)
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
  2. Damper Actuators
  3. Actuators for Harsh Environmental Conditions

GK24G-1



Learn more
Back to product category
GK24G-1

GK24G-1

Rotary actuator fail-safe, 40 Nm, AC/DC 24 V, Open/close, 150 s, IP66/67

List price
€ 1,260,00
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
Z-SPA

Z-SPA

Adapter for auxiliary switch and feedback potentiometer, if shaft clamp mounted below on xMQ..A.., NKQ..A.., GK..A..
Multipack 20 pcs.

List price: € 136,00
Your price: ...
Add to Project List
Z-KB-PG11

Z-KB-PG11

Cable gland for cable diameter ø4...10 mm

List price: € 11,20
Your price: ...
Add to Project List

Electrical accessory

P10000A

P10000A

Feedback potentiometer 10 kΩ add-on

List price: € 125,00
Your price: ...
Add to Project List
P1000A

P1000A

Feedback potentiometer 1 kΩ add-on

List price: € 125,00
Your price: ...
Add to Project List
P140A

P140A

Feedback potentiometer 140 Ω add-on

List price: € 125,00
Your price: ...
Add to Project List
HH24-MG

HH24-MG

Heater, with mechanical humidistat

Please contact your local Belimo representative for ordering.
HT24-MG

HT24-MG

Heater, with adjustable thermostat

Please contact your local Belimo representative for ordering.
S2A GR

S2A GR

Auxiliary switch 2x SPDT add-on, grey

List price: € 115,00
Your price: ...
Add to Project List
Details

Specifications

Voltage AC/DC
AC/DC 24 V
Power consumption (running)
11 W
Power consumption (holding)
3 W
Power Consumption For Wire Sizing
21 VA
Connection Supply Control
Cable 1 m, 3x 0.75 mm², FRNC (halogen-free)
Torque
40 Nm
Control type
Open/close
Direction Of Motion Motor
selectable with switch 0 (ccw rotation) / 1 (cw rotation)
Direction of rotation (fail-safe)
Selectable with switch 0...100%
Manual override
With push-button (under protective housing)
Angle of rotation
95°
Running time (motor)
150 s / 90°
Running time (fail-safe)
35 s
Mechanical interface
Universal shaft clamp 14...26.7 mm
Protection category
IP66/67
Degree Of Protection NEMA
NEMA 4X
Enclosure Type
UL Enclosure Type 4X
Ambient Temperature
-30...50°C [-22...122°F]

Welcome to Belimo {{js-currentCountryName}}

{{js-currentCountryText}}
Contact Us Privacy Policy Safety Notes General conditions of sales and delivery Change privacy settings Imprint
+32 2 210 56 86
Subscribe to newsletter
BELIMO Belgium bv, Cokeriestraat 3A, 1850 Grimbergen (Belgium)