NMV-D3-RE2-SET
RetroFIT+ kit VAV-Compact NMV-D3-RE2, 10 Nm for air speed 6 and 12 m/s AC/DC 24 V, 0/2...10 V, MP-Bus, contacts incl. diff. pressure sensor, tube 6 mm
- List price
- € 577,00
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
ZPD-RE2-SET
Differential pressure pickup device for VAV-RetroFIT+, for round boxes up to 400 mm
List price: € 102,00
Your price: ...
Electrical accessory
CRA24-B3
Room temperature controller with manual operation, Output 2...10 V: supply air VAV, Output 2...10 V: exhaust air VAV, Output 2/3-Point: heating, AC 24 V, Mode selection and display: COMF / MIN / MAX, rotary button +/-
List price: € 267,00
Your price: ...
Tools
ZTH EU
Service tool, with ZIP-USB function, for parametrisable and communicative Belimo actuators, VAV controller and HVAC performance devices
List price: € 570,00
Your price: ...
Details
Specifications
- Voltage AC/DC
- AC/DC 24 V
- Power consumption (running)
- 3 W
- Power Consumption For Wire Sizing
- 5 VA
- Torque
- 10 Nm
- Protection category
- IP54