Items in your download folder

Download folder is empty
item(s) in download folder

!

H550B+LVC24A-SR-TPC/Z



H550B+LVC24A-SR-TPC/Z

Globe valve, 3-way, DN 50, External thread, G 2 3/4", PN 16, ps 1600 kPa, kvs 40 m³/h, Fluid temperature -10...120°C
Globe valve actuator, 500 N, AC/DC 24 V, 2...10 V, 35 s, Stroke 15 mm, IP54, Terminals with cable
Actuator fitted
3 pipe connectors ZH4550 supplied separately

List price
€ 896,30
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
ZH4550

Pipe connector for globe valve with external thread DN 50 Rp 2"

List price: € 31,10
Your price: ...

ZH550

Blanking connection for globe valve with external thread DN 50

List price: € 23,20
Your price: ...

ZNV-C

Spare coupling

List price: € 15,40
Your price: ...

Electrical accessories

S2A-H

Auxiliary switch 2 x SPDT add-on

List price: € 112,00
Your price: ...

ZH24-1

Stem heater DN 15...50 (45 W)

List price: € 694,00
Your price: ...
Details

Specifications

Valve specifications

Close-off pressure
70 kPa
Fluid
Cold and warm water, water with glycol up to max. 50% vol.
kvs
40 m³/h
Pattern
3-way
Pipe connection
External thread
PN
16
Pressure-independent
NO

Actuator specifications

Control type
DC 2...10 V
Degree of protection
IP54
Electrical connection
Terminals with cable
Fail-safe function
Non fail-safe
Force
500 N
Manual override
With push-button, can be locked
Power consumption (holding)
0.5 W
Power consumption (running)
2 W
Running time (motor)
35 s / 15 mm
Stroke
15 mm
Voltage AC/DC
AC/DC 24 V