Items in your download folder

Download folder is empty
item(s) in download folder

!

H6015X1-S2+NVK24A-3-TPC



H6015X1-S2+NVK24A-3-TPC

Globe valve, 2-way, DN 15, Flange, PN 25, ps 2500 kPa, kvs 1 m³/h, Fluid temperature 5...150°C
Globe valve actuator fail-safe NC / NO, 1000 N, AC 24 V, 3-point, 150 s, Stroke 20 mm, IP54, Terminals with cable
Actuator fitted

List price
€ 1,278,00
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
List price: € 14,70
Your price: ...

Electrical accessories

S2A-H

Auxiliary switch 2 x SPDT add-on

List price: € 106,00
Your price: ...
Details

Specifications

Valve specifications

Close-off pressure
2200 kPa
Fluid
Hot water and steam (Δp/P1 <0.4), water with max. 50% volume of glycol
kvs
1 m³/h
Pattern
2-way
Pipe connection
Flange
PN
25

Actuator specifications

Control type
3-point
Degree of protection
IP54
Electrical connection
Terminals with cable
Fail-safe function
Fail-safe
Force
1000 N
Manual override
With push-button
Power consumption (holding)
1.5 W
Power consumption (running)
3 W
Running time (fail-safe)
35 s
Running time (motor)
150 s / 20 mm
Stroke
15 mm
Voltage AC/DC
AC 24 V