Items in your download folder

Download folder is empty
item(s) in download folder

!

H6015XP63-S2+LV24A-MOD



H6015XP63-S2+LV24A-MOD

Globe valve, 2-way, DN 15, Flange, PN 25, ps 2500 kPa, kvs 0.63 m³/h, Fluid temperature 5...150°C
Globe valve actuator, 500 N, AC/DC 24 V, BACnet MS/TP, Modbus RTU, MP-Bus, 150 s (90...150 s), Stroke 15 mm, IP54
Actuator fitted

List price
€ 1,076,00

Design data: Design data

  • Downloads
  • Accessories
  • Details
Downloads

Documentation

Tender texts

CAD / BIM

BIM / Revit

CADENAS

System integration

Success stories

Accessories

Mechanical accessories

ZNV-C

Spare coupling

List price: € 14,70
Your price: ...

Service tools

MFT-C

Adapter for Service-Tool ZTH

List price: € 286,00
Your price: ...

MFT-P

Belimo PC-Tool, Software for adjustments and diagnostics

Available as a free download

ZK1-GEN

Connection cable 5 m, A: RJ11 6/4 ZTH EU, B: 6-pin for connection to service socket

List price: € 74,30
Your price: ...

ZK2-GEN

Connection cable 5 m, A: RJ11 6/4 ZTH EU, B: free wire end for connection to MP/PP terminal

List price: € 24,80
Your price: ...

ZTH EU

Service Tool, with ZIP-USB function, for parametrisable and communicative Belimo actuators, VAV controller and HVAC performance devices

List price: € 466,00
Your price: ...
Details

Specifications

Valve specifications

Close-off pressure
2500 kPa
Fluid
Hot water and steam (Δp/P1 <0.4), water with max. 50% volume of glycol
kvs
0.63 m³/h
Pattern
2-way
Pipe connection
Flange
PN
25

Actuator specifications

Control type
  • BACnet MS/TP
  • Modbus RTU
  • MP-Bus
  • DC 2...10 V
  • DC 0.5...10 V
  • Hybrid (communicative / analog)
Degree of protection
IP54
Electrical connection
Cable
Fail-safe function
Non fail-safe
Force
500 N
Manual override
With push-button, can be locked
Power consumption (holding)
1.5 W
Power consumption (running)
2 W
Running time (motor)
150 s / 15 mm
Stroke
15 mm
Voltage AC/DC
AC/DC 24 V