H6200+GV12-24-SR-T
Globe valve (H6200W630-S7) with actuator, 2-way, DN 200, Flange PN 16, ps 1600 kPa, Kvs 630 m³/h, Fluid temperature 5...120°C [41...248°F], 12000 N, AC/DC 24 V, 2...10 V, IP65, Terminals
- List price
- € 18,016,00
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
- Kvs
- 630 m³/h
- Fluid temperature
- 5...120°C [41...248°F]
- Differential pressure Δpmax
- 60 kPa
- Leakage rate {Tools}
- Max. 0.05% of the Kvs value
- Pipe connection
- Flange
Actuator specifications
- Voltage AC/DC
- AC/DC 24 V
- Power Consumption For Wire Sizing
- 65 VA
- Connection Supply Control
- Terminals 2.5 mm²
- Control type
-
- DC 2...10 V
- DC 0.5...10 V
- Protection category
- IP65