Items in your download folder

Download folder is empty
item(s) in download folder

!

R3015-P25-P63-B2



R3015-P25-P63-B2

Characterised control valve, 6-way, DN 15, Internal thread, Rp 1/2", PN 16, ps 1600 kPa, kvs1 0.25 m³/h, kvs2 0.63 m³/h, Fluid temperature 6...80°C [43...176°F]

List price
€ 208,00

Design data: Design data

  • Actuator selection
  • Downloads
  • Accessories
  • Details
Actuator selection
Actuator parameters
Suitable actuators for Requesting actuators for R3015-P25-P63-B2
Configurable
    Downloads

    Documentation

    Tender texts

    CAD / BIM

    CADENAS

    Accessories

    Mechanical accessories

    EXT-OC-ZR3015

    Insulation shell for valve R30..-..-..-B2, DN 15
    only for non-condensing applications

    List price: € 40,00
    Your price: ...

    P2P15PE-1GE

    Elbow 90° male/female, DN 15, Rp 1/2", R 1/2", Set of 2 pcs.

    List price: € 16,20
    Your price: ...

    ZR-004

    Fixing bracket for 6-way valve DN 15/20

    List price: € 18,70
    Your price: ...

    ZR2315

    Pipe connector for ball valve, DN 15, G 1/2", with internal thread

    List price: € 13,00
    Your price: ...
    Details

    Specifications

    Angle of rotation
    90
    Close-off pressure
    350 kPa
    Fluid
    Cold and warm water, water with glycol up to max. 50% vol.
    Pattern
    6-way
    Pipe connection
    Internal thread
    PN
    16
    Pressure-independent
    NO