MKT-IMG_belimo_video_block

    Флуид

    • Новини
    • Основни моменти
    • Истории на успеха
    • Videos
    • Изображения и лога
    • Изложби и събития
    • Контакти
    lower_pic
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
    MKT-IMG_belimo_video_block

    Флуид

    • Новини
    • Основни моменти
    • Истории на успеха
    • Videos
    • Изображения и лога
    • Изложби и събития
    • Контакти
    lower_pic
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
H6020X4-S2/LVC24A-SR-TPC



Learn more
Back to product category
H6020X4-S2/LVC24A-SR-TPC

H6020X4-S2/LVC24A-SR-TPC

Globe valve, 2-way, DN 20, Flange, PN 25, ps 2500 kPa, Kvs 4 m³/h, Fluid temperature 5...150°C [41...302°F]
Globe valve actuator, 500 N, AC/DC 24 V, 2...10 V, 35 s, Stroke 15 mm, IP54, Terminals with cable
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
4 m³/h
Fluid
Water and steam (Δp/P1 <0.4), water with glycol up to max. 50% vol.
Fluid temperature
5...150°C [41...302°F]
Fluid temperature note
  • 120°C up to 2500 kPa
  • 150°C up to 2430 kPa
Close-off pressure
800 kPa
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
0.5 W
Power Consumption For Wire Sizing
3.5 VA
Connection Supply Control
Terminals with cable 1 m, 4x 0.75 mm² (Terminal 4 mm²)
Control type
DC 2...10 V