2. RetroFIT+
  3. Изп. механизми за седлови вентили

NRDVX24-3-T-CA



Learn more
Back to product category
NRDVX24-3-T-CA

NRDVX24-3-T-CA

Short stroke actuator for Cazzaniga, 500 N, AC 24 V, 3-point, 140 s, Stroke 5.5 mm, IP40, Terminals
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
SNR2

SNR2

Auxiliary switch 1x SPDT for 3-point HT actuators with screw terminals

Add to Project List
Please contact your local Sales Representative for ordering.
Details

Specifications

Voltage AC/DC
AC 24 V
Power consumption (running)
1.5 W
Power Consumption For Wire Sizing
1.5 VA
Connection Supply Control
Terminals 4 mm² (cable ø6...8 mm, 3-wire)
Force
500 N
Control type
3-point
Manual override
Temporary and permanent gear train disengagement with rotary knob on the housing
Stroke
5.5 mm
Running time (motor)
140 s / 5.5 mm
Protection category
IP40