български
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
  • BG EN
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
  2. Damper Actuators
  3. Smoke Control Damper Actuators

BE24-12



Learn more
Back to product category
BE24-12

BE24-12

Smoke control damper actuator, 40 Nm, AC/DC 24 V, Open/close, 60 s, 2x SPDT, Form fit 12x12 mm, IP54, Cable

Only available through manufacturers of smoke control dampers
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
  • Product videos
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
ZK1-B

ZK1-B

Hand crank, 40 mm, for BLF, BF, BLE, BE

Add to Project List
Please contact your local Sales Representative for ordering.
ZK1-B.1

ZK1-B.1

Hand crank, 40 mm, for BLF, BF, BLE, BE
Multipack 100 pcs.

Add to Project List
Please contact your local Sales Representative for ordering.
ZK2-B

ZK2-B

Hand crank, 70 mm, for BLF, BF, BLE, BE

Add to Project List
Please contact your local Sales Representative for ordering.
ZK2-B.1

ZK2-B.1

Hand crank, 70 mm, for BLF, BF, BLE, BE
Multipack 100 pcs.

Add to Project List
Please contact your local Sales Representative for ordering.
ZSD-B.1

ZSD-B.1

Protective bag with wire
Multipack 100 pcs.

Add to Project List
Please contact your local Sales Representative for ordering.
ZZ12-B

ZZ12-B

Pointer 12x12 mm for BLF, BF, BFA, BLE

Add to Project List
Please contact your local Sales Representative for ordering.
ZZ12-B.1

ZZ12-B.1

Pointer 12x12 mm for BLF, BF, BFA, BLE
Multipack 100 pcs.

Add to Project List
Please contact your local Sales Representative for ordering.

Electrical accessory

ZST-BS

ZST-BS

Cable set with plug 0.5 m for communication and power supply unit

Add to Project List
Please contact your local Sales Representative for ordering.
Product videos

Smoke development with and without mechanical smoke control

Mechanical smoke extraction systems with motorised smoke control dampers ensure that escape and rescue routes are kept free of smoke as long as possible.

Smoke spreading is effectively prevented to neighbouring zones and incoming fresh air delays flashover.

Play now Share via email
Details

Specifications

Voltage AC/DC
AC/DC 24 V
Power consumption (running)
12 W
Power consumption (holding)
0.5 W
Power Consumption For Wire Sizing
18 VA
Auxiliary switches
2x SPDT
Connection Supply Control
Cable 1 m, 3x 0.75 mm², FRNC (halogen-free)
Connection Auxilary Switch
Cable 1 m, 6x 0.75 mm², FRNC (halogen-free)
Torque
40 Nm
Control type
Open/close
Direction Of Motion Motor
selectable by mounting L/R
Manual override
With hand crank
Angle of rotation
100°
Running time (motor)
<60 s / 90°
Mechanical interface
Form fit 12x12 mm, continuous hollow shaft
Protection category
IP54
Ambient Temperature
-30...50°C [-22...122°F]

Welcome to Belimo {{js-currentCountryName}}

{{js-currentCountryText}}
Contact Us Privacy Policy Change privacy settings Safety Notes General terms and conditions Imprint
+359 2 952 34 70
Subscribe to newsletter
BELIMO Bulgaria Ltd., Balchik 6 Street, Office 1-2, 1612 Sofia (Bulgaria)