български
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
  • BG EN
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
  2. Damper Actuators
  3. Smoke Control Damper Actuators

BEE24-ST



Learn more
Back to product category
BEE24-ST

BEE24-ST

Smoke control damper actuator, 25 Nm, AC/DC 24 V, Open/close, 60 s, 2x SPDT, Form fit 12x12 mm, IP54, Cable with connector plug

Only available through manufacturers of smoke control dampers
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
  • Product videos
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
ZSD-B.1

ZSD-B.1

Protective bag with wire
Multipack 100 pcs.

Add to Project List
Please contact your local Sales Representative for ordering.
ZSN-B

ZSN-B

Bracket for SN2-C7 for BFL, BFN, BFA, BEN, BEE

Add to Project List
Please contact your local Sales Representative for ordering.
ZZN12-B

ZZN12-B

Pointer 12x12 mm for BFL, BFN, BEN, BEE

Add to Project List
Please contact your local Sales Representative for ordering.
ZZN12-B.1

ZZN12-B.1

Pointer 12x12 mm for BFL, BFN, BEN, BEE
Multipack 100 pcs.

Add to Project List
Please contact your local Sales Representative for ordering.

Electrical accessory

SN2-C7

SN2-C7

Auxiliary switch 2x SPDT

Add to Project List
Please contact your local Sales Representative for ordering.
ZST-BS

ZST-BS

Cable set with plug 0.5 m for communication and power supply unit

Add to Project List
Please contact your local Sales Representative for ordering.

Tools

ZFHC-B

ZFHC-B

Hand crank flexible for BFL, BFN, BFA, BEN, BEE

Add to Project List
Please contact your local Sales Representative for ordering.
ZKN1-B

ZKN1-B

Hand crank, 40 mm, for BFL, BFN, BFA, BEN, BEE

Add to Project List
Please contact your local Sales Representative for ordering.
ZKN1-B.1

ZKN1-B.1

Hand crank, 40 mm, for BFL, BFN, BFA, BEN, BEE
Multipack 100 pcs.

Add to Project List
Please contact your local Sales Representative for ordering.
ZKN2-B

ZKN2-B

Hand crank, 63 mm, for BFL, BFN, BFA, BEN, BEE

Add to Project List
Please contact your local Sales Representative for ordering.
ZKN2-B.1

ZKN2-B.1

Hand crank, 63 mm, for BFL, BFN, BFA, BEN, BEE
Multipack 100 pcs.

Add to Project List
Please contact your local Sales Representative for ordering.
Product videos

Smoke development with and without mechanical smoke control

Mechanical smoke extraction systems with motorised smoke control dampers ensure that escape and rescue routes are kept free of smoke as long as possible.

Smoke spreading is effectively prevented to neighbouring zones and incoming fresh air delays flashover.

Play now Share via email

Smoke control damper actuators BEN and BEE

Due to the specially designed Safety Position Lock™ function, the smoke control dampers are held reliably in the defined safety position in case of fire. 

Play now Share via email
Details

Specifications

Voltage AC/DC
AC/DC 24 V
Power consumption (running)
2.5 W
Power consumption (holding)
0.1 W
Power Consumption For Wire Sizing
5 VA
Auxiliary switches
2x SPDT
Connection Supply Control
Cable with connector plug 1 m, 3x 0.75 mm², FRNC (halogen-free)
Connection Auxilary Switch
Cable with connector plug 1 m, 6x 0.75 mm², FRNC (halogen-free)
Connection Plug
  • Supply: plug 3-pole, suitable for BKNE230-24
  • Auxiliary switch: plug 6-pole, suitable for BKNE230-24
Torque
25 Nm
Control type
Open/close
Direction Of Motion Motor
selectable by mounting
Manual override
With hand crank
Angle of rotation
95°
Running time (motor)
<60 s / 90°
Mechanical interface
Form fit 12x12 mm, continuous hollow shaft
Protection category
IP54
Ambient Temperature
-30...55°C [-22...131°F]

Welcome to Belimo {{js-currentCountryName}}

{{js-currentCountryText}}
Contact Us Privacy Policy Change privacy settings Safety Notes General terms and conditions Imprint
+359 2 952 34 70
Subscribe to newsletter
BELIMO Bulgaria Ltd., Balchik 6 Street, Office 1-2, 1612 Sofia (Bulgaria)