български
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
  • BG EN
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
  2. Damper Actuators
  3. Valve Actuators

AVK24A-SZ-TPC



Learn more
Back to product category
AVK24A-SZ-TPC

AVK24A-SZ-TPC

Globe valve actuator fail-safe NC/NO, 2000 N, AC/DC 24 V, 0.5...10 V, 150 s, Stroke 32 mm, IP54, Terminals with cable
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
MagiCAD Cloud

  • View now
0 item(s) selected
Download selected Share selected via email Add selected to download folder Go to download folder
Accessories

Electrical accessory

S2A-H

S2A-H

Auxiliary switch 2x SPDT add-on

Add to Project List
Please contact your local Sales Representative for ordering.
Details

Specifications

Voltage AC/DC
AC/DC 24 V
Power consumption (running)
5 W
Power consumption (holding)
2 W
Power Consumption For Wire Sizing
9.5 VA
Connection Supply Control
Terminals with cable 1 m, 4x 0.75 mm², Terminal 4 mm²
Force
2000 N
Control type
DC 0.5...10 V
Manual override
With push-button
Stroke
32 mm
Running time (motor)
150 s / 32 mm
Running time (fail-safe)
35 s
Protection category
IP54
Degree Of Protection NEMA
NEMA 2
Enclosure Type
UL Enclosure Type 2
Ambient Temperature
0...50°C [32...122°F]

Welcome to Belimo {{js-currentCountryName}}

{{js-currentCountryText}}
Contact Us Privacy Policy Change privacy settings Safety Notes General terms and conditions Imprint
+359 2 952 34 70
Subscribe to newsletter
BELIMO Bulgaria Ltd., Balchik 6 Street, Office 1-2, 1612 Sofia (Bulgaria)