Specifications
- Actuator Type
- Fail-Safe
- Angle of Rotation
- 95
- Control Type
- Modulating
- Direction of Rotation (Motor)
- Can be selected with switch R/L
- Electrical Connection
- cable
- Manual Override
- By means of hand crank and locking switch
- Mechanical Interface
- Universal shaft clamp 10...25.4 mm
- Power Consumption (Holding)
- 3.5 W
- Power Consumption (Running)
- 8.5 W
- Running Time (Fail-safe)
- <20 s
- Running Time (Motor)
- 120 s / 90°
- Torque
- 180 in-lb [20 Nm]
- Voltage AC/DC
- AC/DC 24 V