Specifications
- Control Type
-
- BACnet MS/TP
- Modbus RTU
- MP-Bus
- DC 2...10 V
- DC 0.5...10 V
- Hybrid (communicative / analog)
- Degree of Protection
- IP42, NEMA 1, UL Enclosure Type 1
- Electrical Connection
- terminals
- Power Consumption (Running)
- 1.5 W
- Voltage AC/DC
- AC/DC 24 V