Specifications
- Voltage AC/DC
- AC/DC 24 V
- Power Consumption (Running)
- 5.5 W
- Power Consumption (Holding)
- 3 W
- Power Consumption For Wire Sizing
- 8.5 VA
- Torque
- 180 in-lb [20 Nm]
- Control Type
- DC 2...10 V
- Direction Of Motion Motor
- selectable with switch 0/1
- Direction of Rotation (Fail-Safe)
- Reversible with cw/ccw mounting
- Manual Override
- 5 mm hex crank (3/16" Allen), supplied
- Angle of Rotation
- 95
- Running Time (Motor)
- 95 s / 90°
- Running Time (Fail-safe)
- <20 s
- Protection category
- IP54
- Degree Of Protection NEMA
- NEMA 2
- Enclosure Type
- UL Enclosure Type 2
- Ambient Temperature
- -22...122°F [-30...50°C]