TFX24-3-S

Configurable
Damper Actuator, 22 in-lb [2.5 Nm], Spring return, AC/DC 24 V, Floating point, 1 x SPDT

Please contact your local Sales Representative for ordering.

Design Data : Design Data

  • Details
  • Downloads
  • Accessories
Details

Specifications

Actuator Type
Spring return
Angle of Rotation
95
Auxiliary Switches
1 x SPDT
Control Type
Floating/3-point
Degree of Protection
IP42, NEMA 2, UL Enclosure Type 2
Direction of Rotation (Fail-Safe)
Reversible with cw/ccw mounting
Electrical Connection
cable
Power Consumption (Holding)
1 W
Power Consumption (Running)
2.5 W
Running Time (Fail-safe)
<25 s
Running Time (Motor)
95 s /
Safety Function
YES
Torque
22 in-lb [2.5 Nm]
Voltage AC/DC
AC/DC 24 V
Downloads

Documents

CAD/BIM

CAD Data 3D

Accessories

Mechanical Accessories

AV6-20

Shaft extension 170 mm Ø10 mm for damper shaft Ø 6...16 mm

Please contact your local Sales Representative for ordering.

IND-TF

Position indicator
for TFB(X)

Please contact your local Sales Representative for ordering.

K8 US

Standard TFB(X) clamp (1/4" to 1/2").

Please contact your local Sales Representative for ordering.

KH-TF US

TFB(X) crankarm with 5/16" slot.

Please contact your local Sales Representative for ordering.

KH-TF-1 US

TFB(X) crankarm with 1/4" slot.

Please contact your local Sales Representative for ordering.

KH12

Damper crank arm Slot width 8.2 mm, for Ø1.05"

Please contact your local Sales Representative for ordering.

KH6

Damper crank arm, Slot width 6.2 mm

Please contact your local Sales Representative for ordering.

KH8

Damper crank arm Slot width 8.2 mm, clamping range Ø10...18 mm

Please contact your local Sales Representative for ordering.

SB-TF

Screw fastening kit

Please contact your local Sales Representative for ordering.

SH10

Push rod for KG10A ball joint (36” L, 3/8” diameter).

Please contact your local Sales Representative for ordering.

SH8

Push rod for KG6 & KG8 ball joints (36” L, 5/16” diameter).

Please contact your local Sales Representative for ordering.

TF-P

Anti-rotation bracket TF/NKQ/AM/NM/LM.

Please contact your local Sales Representative for ordering.

TOOL-06

Wrench 0.32 in and 0.39 in [8 mm and 10 mm]

Please contact your local Sales Representative for ordering.

ZDB-TF

Angle of rotation limiter, with end stop

Please contact your local Sales Representative for ordering.

ZG-113

Mounting bracket
for TFB(X)

Please contact your local Sales Representative for ordering.

ZG-DC1

Damper clip for damper blade, 3.5” width.

Please contact your local Sales Representative for ordering.

ZG-DC2

Damper clip for damper blade, 6” width.

Please contact your local Sales Representative for ordering.

ZG-LMSA-1

Shaft extension for 3/8" diameter shafts (4" L).

Please contact your local Sales Representative for ordering.

ZG-LMSA-1/2-5

Shaft extension for 1/2" diameter shafts (5" L).

Please contact your local Sales Representative for ordering.

ZG-TF112

TFB(X) crankarm adaptor kit (includes ZG-113).

Please contact your local Sales Representative for ordering.

ZG-TF2

TFB(X) crankarm adaptor kit (T bracket included).

Please contact your local Sales Representative for ordering.

ZG-TF3

Mounting kit
for TFB(X)

Please contact your local Sales Representative for ordering.

ZG-X40

Transformer, AC 120 V to AC 24 V, 40 VA

Please contact your local Sales Representative for ordering.

ZS-100

Weather shield, 330x203x152 mm [13x8x6"] (LxBxH)

Please contact your local Sales Representative for ordering.

ZS-101

Base plate, for ZS-100

Please contact your local Sales Representative for ordering.

ZS-150

Weather shield, 406x213x102 mm [16x8-3/8x4"] (LxWxH)

Please contact your local Sales Representative for ordering.

Electrical Accessories

TF-CC US

Cable conduit connector, 1/2"

Please contact your local Sales Representative for ordering.

Tools

PS-100

Signal simulator, designed to operate most modulating, floating point and on/off style actuators without the presence of a controller

Please contact your local Sales Representative for ordering.

Sensor Accessories

P475

Auxiliary switch, for 1/2" diameter shafts mount

Please contact your local Sales Representative for ordering.

P475-1

Auxiliary switch, for 1" diameter shafts mount

Please contact your local Sales Representative for ordering.