Specifications
- Actuator Type
- Spring return
- Angle of Rotation
- 95
- Auxiliary Switches
- 1 x SPDT
- Control Type
- On/Off
- Degree of Protection
- IP42, NEMA 2, UL Enclosure Type 2
- Direction of Rotation (Fail-Safe)
- Reversible with cw/ccw mounting
- Electrical Connection
- cable
- Power Consumption (Holding)
- 1.3 W
- Power Consumption (Running)
- 2 W
- Running Time (Fail-safe)
- <25 s
- Running Time (Motor)
- 75 s
- Safety Function
- YES
- Torque
- 22 in-lb [2.5 Nm]
- Voltage AC/DC
- AC/DC 24 V