Specifications
- Voltage AC/DC
- AC 100...240 V
- Power Consumption (Running)
- 5 W
- Power Consumption (Holding)
- 1.2 W
- Power Consumption For Wire Sizing
- 7.5 VA
- Force
- 450 N [100 lbf]
- Control Type
- DC 2...10 V
- Direction Of Motion Motor
- reversible with switch
- Manual Override
- External push button
- Stroke
- 8" [200 mm]
- Running Time (Motor)
- 150 s / 100 mm
- Protection category
- IP54
- Degree Of Protection NEMA
- NEMA 2
- Enclosure Type
- UL Enclosure Type 2
- Ambient Temperature
- -22...122°F [-30...50°C]