2. Actuators
  3. Non Fail-Safe Actuators

UHB24Y-SR-L



Learn More
Back to product category
UHB24Y-SR-L

UHB24Y-SR-L

Linear actuator, 50 N, AC/DC 24 V, Modulating, 122 s, Stroke 60 mm, IP20
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
0.5 W
Power Consumption For Wire Sizing
2.5 VA
Connection Supply Control
Connector Plug (Cable-side connector socket not included in scope of delivery)
Connection Plug
Molex Mini-Fit Jr. 39303045
Force
50 N
Control Type
Modulating
Direction Of Motion Motor
counter-clockwise rotation (ccw)
Manual Override
No
Stroke
60 mm
Running Time (Motor)
122 s / 100 mm
Protection category
IP20
Degree Of Protection NEMA
NEMA 1
Enclosure Type
UL Enclosure Type 1
Ambient Temperature
-22...122°F [-30...50°C]
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
Z-ARCM

Z-ARCM

Anti-rotation clip, for CM.. / UM..
Multipack 20 pcs.

Please contact your local Belimo representative for ordering.
Z-ESCM

Z-ESCM

End stop clip, for CM.. / CH.. / CQ.. / CQK.. / KR.. / UM..
Multipack 20 pcs.

Add to Project List
Please contact your local Sales Representative for ordering.
Z-MA

Z-MA

Gear train disengagement magnet, for CM.. / CH.. / CM..D..
Multipack 20 pcs.

Add to Project List
Please contact your local Sales Representative for ordering.
Z-PCUM

Z-PCUM

Protective covering, for UM.. / UH..
Multipack 20 pcs.

Add to Project List
Please contact your local Sales Representative for ordering.
Z-PICM

Z-PICM

Position indicator, for CM.. / UM..
Multipack 20 pcs.

Please contact your local Belimo representative for ordering.

Electrical accessory

Z-C24UM

Z-C24UM

Connecting cable, 3 ft [1 m], for UM.. / UH..
Multipack 20 pcs.

Add to Project List
Please contact your local Sales Representative for ordering.
Z-C24UM-SR

Z-C24UM-SR

Connecting cable, 3 ft [1 m], for UM.. / UH..
Multipack 20 pcs.