Specifications
- Voltage AC/DC
- AC 100...240 V
- Power Consumption (Running)
- 2 W
- Power Consumption (Holding)
- 1.5 W
- Power Consumption For Wire Sizing
- 4.5 VA
- Connection Supply Control
- Connector Plug (Cable-side connector socket not included in scope of delivery)
- Connection Plug
- Molex Mini-Fit Jr. 39303035
- Control Type
-
- On/Off
- Floating/3-point
- Direction Of Motion Motor
- clockwise rotation
- Manual Override
- No
- Angle of Rotation
- 0...185
- Running Time (Motor)
- 22 s / 90°
- Mechanical Interface
- Universal shaft clamp 6...12.7 mm
- Protection category
- IP20
- Degree Of Protection NEMA
- NEMA 1
- Enclosure Type
- UL Enclosure Type 1
- Ambient Temperature
- -22...122°F [-30...50°C]