• Internet of Things
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
    • +55 11 3643 5656
      Available 9am to 6pm EST
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
    Português
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
  • PT EN
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
    • Internet of Things
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
    • +55 11 3643 5656
      Available 9am to 6pm EST
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
  2. Actuators
  3. Quick Running Actuators

AMQB24-MFT



Learn More
Back to product category
AMQB24-MFT

AMQB24-MFT

Damper Actuator, 140 in-lb [16 Nm], Non fail-safe, AC/DC 24 V, MFT/programmable, 2...10 V

Please contact your local Sales Representative for ordering.
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
15 W
Power Consumption (Holding)
1.5 W
Power Consumption For Wire Sizing
26 VA
Torque
140 in-lb [16 Nm]
Control Type
MFT/Programmable
Direction Of Motion Motor
selectable with switch 0/1
Manual Override
External push button
Angle of Rotation
95°
Running Time (Motor)
7 s / 90°
Running Time range (Motor)
10, 15 or 20 s
Degree Of Protection NEMA
NEMA 2
Enclosure Type
UL Enclosure Type 2
Ambient Temperature
-22...122°F [-30...50°C]
Downloads

Documentation

  • Download
  • Download
  • Download
  • Download
  • Download
  • Download
  • Download

CAD / BIM

CAD download / 3D viewer

  • View Now

System integration

Current documents

  • Download

Software/Apps
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
AH-GMA

AH-GMA

Actuator arm for standard shaft clamp

Please contact your local Belimo representative for ordering.
AV8-25

AV8-25

Shaft extension 240 mm ø20 mm for damper shaft ø8...22.7 mm

Please contact your local Belimo representative for ordering.
K-AM25

K-AM25

Clamp NM/AM 1/2", 3/4", 1"

Please contact your local Belimo representative for ordering.
K-SA

K-SA

Shaft clamp reversible for SM..A, NKQ..A, NMQ..A, clamping range ø10...20 mm

Please contact your local Belimo representative for ordering.
TOOL-06

TOOL-06

Wrench 0.32 in and 0.39 in [8 mm and 10 mm]

Please contact your local Belimo representative for ordering.
Z-SMA

Z-SMA

Baseplate extension for SM..A to SM../AM../SMD24R

Please contact your local Belimo representative for ordering.
ZG-100

ZG-100

Mounting bracket for AF..

Please contact your local Belimo representative for ordering.
ZG-101

ZG-101

Mounting bracket
for AF / NF

Please contact your local Belimo representative for ordering.
ZG-103

ZG-103

Mounting bracket

Please contact your local Belimo representative for ordering.
ZG-104

ZG-104

Mounting bracket

Please contact your local Belimo representative for ordering.
ZG-JSA-1

ZG-JSA-1

1" diameter jackshaft adaptor (11" L).

Please contact your local Belimo representative for ordering.
ZG-JSA-2

ZG-JSA-2

1-5/16" diameter jackshaft adaptor (12" L).

Please contact your local Belimo representative for ordering.
ZG-JSA-3

ZG-JSA-3

1.05" diameter jackshaft adaptor (12" L).

Please contact your local Belimo representative for ordering.
ZG-JSL

ZG-JSL

Linkage kit, Jackshaft RetroFIT+ Linkage with Belimo Rotary Actuators

Add to Project List
Please contact your local Sales Representative for ordering.
ZG-NMA

ZG-NMA

Mounting kit for linkage operation for flat installation

Please contact your local Belimo representative for ordering.
ZS-100

ZS-100

Weather shield, 13x8x6" [330x203x152 mm] (LxWxH)

Please contact your local Belimo representative for ordering.
ZS-150

ZS-150

Weather shield, 406x213x102 mm [16x8-3/8x4"] (LxWxH)

Please contact your local Belimo representative for ordering.
ZS-260

ZS-260

Explosion proof housing, 16x10x6.435" [406x254x164 mm] (LxWxH), for NK.. / GM.. / GK.. / AM.. / LF.. / AF.. / NF.. / FS..F.. Series Actuators

Please contact your local Belimo representative for ordering.
ZS-300

ZS-300

Weather shield, 17-1/4x8-3/4x5-1/2" [438x222x140 mm] (LxWxH)

Please contact your local Belimo representative for ordering.
ZS-300-5

ZS-300-5

Weather shield, 17-1/4x8-3/4x5-1/2" [438x222x140 mm] (LxWxH)

Please contact your local Belimo representative for ordering.
ZS-T

ZS-T

Terminal-strip cover for NEMA 2 rating (-T models).

Please contact your local Belimo representative for ordering.

Electrical accessory

S2A

S2A

Auxiliary switch 2x SPDT add-on

Please contact your local Belimo representative for ordering.

Tools

ZTH US

ZTH US

Service tool, with ZIP-USB function, for programmable and communicative Belimo actuators, VAV controller and HVAC performance devices

Please contact your local Belimo representative for ordering.

Welcome to Belimo {{js-currentCountryName}}

{{js-currentCountryText}}
Contact Us Privacy Policy Change privacy settings
+55 11 3643-5656
© 1999 - 2026 BELIMO U.S. Inc. All Rights Reserved