• Internet of Things
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
    • +55 11 3643 5656
      Available 9am to 6pm EST
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
    Português
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
  • PT EN
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
    • Internet of Things
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
    • +55 11 3643 5656
      Available 9am to 6pm EST
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
  2. Actuators
  3. Quick Running Actuators

NKQX24-1



Learn More
Back to product category
NKQX24-1

NKQX24-1

Configurable
Damper Actuator, 54 in-lb [6 Nm], Electronic fail-safe, AC/DC 24 V, On/Off

Please contact your local Sales Representative for ordering.
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
11 W
Power Consumption (Holding)
3 W
Power Consumption For Wire Sizing
22 VA
Torque
54 in-lb [6 Nm]
Control Type
On/Off
Direction Of Motion Motor
selectable with switch 0/1
Direction of Rotation (Fail-Safe)
Reversible with switch
Manual Override
External push button
Angle of Rotation
95°
Running Time (Motor)
4 s / 90°
Running Time range (Motor)
4...10 s
Running Time (Fail-safe)
<4 s
Degree Of Protection NEMA
NEMA 2
Enclosure Type
UL Enclosure Type 2
Ambient Temperature
-22...122°F [-30...50°C]
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
AH-25

AH-25

Actuator arm for standard shaft clamp (one-sided)

Please contact your local Belimo representative for ordering.
AV6-20

AV6-20

Shaft extension 170 mm ø10 mm for damper shaft ø6...16 mm

Please contact your local Belimo representative for ordering.
AV8-25

AV8-25

Shaft extension 240 mm ø20 mm for damper shaft ø8...22.7 mm

Please contact your local Belimo representative for ordering.
K-AM25

K-AM25

Clamp NM/AM 1/2", 3/4", 1"

Please contact your local Belimo representative for ordering.
K-SA

K-SA

Shaft clamp reversible for SM..A, NKQ..A, NMQ..A, clamping range ø10...20 mm

Please contact your local Belimo representative for ordering.
KG8

KG8

Ball joint suitable for damper crank arm KH8

Add to Project List
Please contact your local Sales Representative for ordering.
KH12

KH12

Damper crank arm Slot width 8.2 mm, for ø1.05"

Please contact your local Belimo representative for ordering.
KH6

KH6

Damper crank arm, Slot width 6.2 mm

Please contact your local Belimo representative for ordering.
KH8

KH8

Damper crank arm Slot width 8.2 mm, clamping range ø10...18 mm

Please contact your local Belimo representative for ordering.
SH8

SH8

Push rod for KG6 & KG8 ball joints (36” L, 5/16” diameter).

Please contact your local Belimo representative for ordering.
TF-P

TF-P

Anti-rotation bracket TF/NKQ/AM/NM/LM.

Please contact your local Belimo representative for ordering.
TOOL-06

TOOL-06

Wrench 0.32 in and 0.39 in [8 mm and 10 mm]

Please contact your local Belimo representative for ordering.
ZG-100

ZG-100

Mounting bracket for AF..

Please contact your local Belimo representative for ordering.
ZG-101

ZG-101

Mounting bracket
for AF / NF

Please contact your local Belimo representative for ordering.
ZG-103

ZG-103

Mounting bracket

Please contact your local Belimo representative for ordering.
ZG-104

ZG-104

Mounting bracket

Please contact your local Belimo representative for ordering.
ZG-120

ZG-120

Jackshaft mounting bracket.

Please contact your local Belimo representative for ordering.
ZG-DC1

ZG-DC1

Damper clip for damper blade, 3.5” width.

Please contact your local Belimo representative for ordering.
ZG-DC2

ZG-DC2

Damper clip for damper blade, 6” width.

Please contact your local Belimo representative for ordering.
ZG-JSA-1

ZG-JSA-1

1" diameter jackshaft adaptor (11" L).

Please contact your local Belimo representative for ordering.
ZG-JSA-2

ZG-JSA-2

1-5/16" diameter jackshaft adaptor (12" L).

Please contact your local Belimo representative for ordering.
ZG-JSA-3

ZG-JSA-3

1.05" diameter jackshaft adaptor (12" L).

Please contact your local Belimo representative for ordering.
ZG-NMA

ZG-NMA

Mounting kit for linkage operation for flat installation

Please contact your local Belimo representative for ordering.
ZG-NMSA-1

ZG-NMSA-1

Shaft extension for 1/2" diameter shafts (3.8" L).

Please contact your local Belimo representative for ordering.
ZG-X40

ZG-X40

Transformer, AC 120 V to AC 24 V, 40 VA

Please contact your local Belimo representative for ordering.
ZS-100

ZS-100

Weather shield, 13x8x6" [330x203x152 mm] (LxWxH)

Please contact your local Belimo representative for ordering.
ZS-101

ZS-101

Baseplate, for ZS-100

Please contact your local Belimo representative for ordering.
ZS-150

ZS-150

Weather shield, 406x213x102 mm [16x8-3/8x4"] (LxWxH)

Please contact your local Belimo representative for ordering.

Electrical accessory

P10000A GR

P10000A GR

Feedback potentiometer 10 kΩ add-on, grey

Please contact your local Belimo representative for ordering.
P1000A GR

P1000A GR

Feedback potentiometer 1 kΩ add-on, grey

Please contact your local Belimo representative for ordering.
P140A GR

P140A GR

Feedback potentiometer 140 Ω add-on, grey

Please contact your local Belimo representative for ordering.
S1A

S1A

Auxiliary switch 1x SPDT add-on

Please contact your local Belimo representative for ordering.
S2A

S2A

Auxiliary switch 2x SPDT add-on

Please contact your local Belimo representative for ordering.
TF-CC US

TF-CC US

Cable conduit connector, 1/2"

Please contact your local Belimo representative for ordering.

Tools

PS-100

PS-100

Signal simulator, designed to operate most modulating, floating point and on/off style actuators without the presence of a controller

Please contact your local Belimo representative for ordering.

Sensors accessory

P475

P475

Auxiliary switch, for 1/2" diameter shafts mount

Please contact your local Belimo representative for ordering.
P475-1

P475-1

Auxiliary switch, for 1" diameter shafts mount

Please contact your local Belimo representative for ordering.

Welcome to Belimo {{js-currentCountryName}}

{{js-currentCountryText}}
Contact Us Privacy Policy Change privacy settings
+55 11 3643-5656
© 1999 - 2026 BELIMO U.S. Inc. All Rights Reserved