Belimo Training
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
    • Internet of Things
    • Inclusion & Diversity
    • Belimo Holiday Schedule
    • Quality
    • Product Security

    Jobs & Careers

    • Jobs
    • Culture@BELIMO
    • Benefits
    • Recruitment process
    • Careers
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
    • +55 11 3643 5656
      Available 9am to 6pm EST
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
    Português
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
  • PT EN
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
    Belimo Training
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
    • Internet of Things
    • Inclusion & Diversity
    • Belimo Holiday Schedule
    • Quality
    • Product Security

    Jobs & Careers

    • Jobs
    • Culture@BELIMO
    • Benefits
    • Recruitment process
    • Careers
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
    • +55 11 3643 5656
      Available 9am to 6pm EST
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
  3. Potable Water Valves

B2200PW-S+ARX24-3



Learn More
Back to product category
B2200PW-S+ARX24-3

B2200PW-S+ARX24-3

Potable water valve, 2-way, DN 50, Internal thread, ps, Fluid temperature -4...212°F [-20...100°C]
Configurable
Valve Actuator, Non fail-safe, AC/DC 24 V, On/Off, Floating point
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
Power Consumption (Holding)
0.5 W
Power Consumption For Wire Sizing
5.5 VA
Control Type
Floating/3-point
Protection category
IP54
Degree Of Protection NEMA
NEMA 2
Enclosure Type
UL Enclosure Type 2
Pattern
2-way
Cv
206 
Potable water certificate
  • NSF/ANSI 61
  • NSF/ANSI 372
Fluid
Potable water
Fluid temperature
-4...212°F [-20...100°C]
Body Pressure Rating
600 psi CWP
End Fitting
Internal thread
Valve Size
2" [50]
Downloads

Documentation

  • Download
  • Download
  • Download

CAD / BIM

CAD download / 3D viewer

  • View Now
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
ZS-CCV-100

ZS-CCV-100

Weather shield for B2, B3 CCV, with LRB(X), ARB(X)

Please contact your local Belimo representative for ordering.

Welcome to Belimo {{js-currentCountryName}}

{{js-currentCountryText}}
Contact Us Privacy Policy Change privacy settings
+55 11 3643-5656
© 1999 - 2026 BELIMO U.S. Inc. All Rights Reserved