Specifications
- Voltage AC/DC
- AC 24 V
- Power Consumption (Running)
- 12 W
- Power Consumption (Holding)
- 3 W
- Power Consumption For Wire Sizing
- 21 VA
- Control Type
- Floating/3-point
- Degree Of Protection NEMA
- NEMA 4X
- Enclosure Type
- UL Enclosure Type 4X
- ANSI Class
- Consistent with 125
- Pattern
- 2-way
- Cv
- 196
- Fluid
- Potable Water
- Body Pressure Rating
- ANSI Class Consistent with 125, 200 psi CWP
- Flow characteristic {Tools}
- Modified equal percentage
- End Fitting
- Flange
- Valve Size
- 2.5" [65]