2. RetroFIT+
  3. Damper Actuators

ZG-JSLA+AMX120-SR



Learn More
Back to product category
ZG-JSLA+AMX120-SR

ZG-JSLA+AMX120-SR
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
AC 100...240 V
Power Consumption (Running)
4 W
Power Consumption (Holding)
1 W
Power Consumption For Wire Sizing
7.5 VA
Torque
180 in-lb [20 Nm]
Control Type
DC 2...10 V
Direction Of Motion Motor
selectable with switch 0/1
Manual Override
External push button
Angle of Rotation
95°
Running Time (Motor)
90 s / 90°
Running Time range (Motor)
90 or 150 s
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
AH-GMA

AH-GMA

Actuator arm for standard shaft clamp

Please contact your local Belimo representative for ordering.
AV8-25

AV8-25

Shaft extension 240 mm ø20 mm for damper shaft ø8...22.7 mm

Please contact your local Belimo representative for ordering.
K-AM25

K-AM25

Clamp NM/AM 1/2", 3/4", 1"

Please contact your local Belimo representative for ordering.
K-SA

K-SA

Shaft clamp reversible for SM..A, NKQ..A, NMQ..A, clamping range ø3/8...3/4" [10...20 mm]

Please contact your local Belimo representative for ordering.
TOOL-06

TOOL-06

Wrench 0.32 in and 0.39 in [8 mm and 10 mm]

Please contact your local Belimo representative for ordering.
Z-SMA

Z-SMA

Baseplate extension for SM..A to SM../AM../SMD24R

Please contact your local Belimo representative for ordering.
ZG-100

ZG-100

Mounting bracket for AF..

Please contact your local Belimo representative for ordering.
ZG-101

ZG-101

Mounting bracket
for AF / NF

Please contact your local Belimo representative for ordering.
ZG-103

ZG-103

Mounting bracket

Please contact your local Belimo representative for ordering.
ZG-104

ZG-104

Mounting bracket

Please contact your local Belimo representative for ordering.
ZG-121

ZG-121

ZG-JSL support plate for EFB(X)

Please contact your local Belimo representative for ordering.
ZG-JSA-1

ZG-JSA-1

1" diameter jackshaft adaptor (11" L).

Please contact your local Belimo representative for ordering.
ZG-JSA-2

ZG-JSA-2

1-5/16" diameter jackshaft adaptor (12" L).

Please contact your local Belimo representative for ordering.
ZG-JSA-3

ZG-JSA-3

1.05" diameter jackshaft adaptor (12" L).

Please contact your local Belimo representative for ordering.
ZG-JSL

ZG-JSL

Linkage kit, Jackshaft RetroFIT+ Linkage with Belimo Rotary Actuators

Add to Project List
Please contact your local Sales Representative for ordering.
ZG-NMA

ZG-NMA

Mounting kit for linkage operation for flat installation

Please contact your local Belimo representative for ordering.
ZS-100

ZS-100

Weather shield, 13x8x6" [330x203x152 mm] (LxWxH)

Please contact your local Belimo representative for ordering.
ZS-150

ZS-150

Weather shield, 406x213x102 mm [16x8-3/8x4"] (LxWxH)

Please contact your local Belimo representative for ordering.
ZS-260

ZS-260

Explosion proof housing, 16x10x6.435" [406x254x164 mm] (LxWxH), for NK.. / GM.. / GK.. / AM.. / LF.. / AF.. / NF.. / FS..F.. Series Actuators

Please contact your local Belimo representative for ordering.
ZS-300

ZS-300

Weather shield, 17-1/4x8-3/4x5-1/2" [438x222x140 mm] (LxWxH)

Please contact your local Belimo representative for ordering.
ZS-300-5

ZS-300-5

Weather shield, 17-1/4x8-3/4x5-1/2" [438x222x140 mm] (LxWxH)

Please contact your local Belimo representative for ordering.
ZS-T

ZS-T

Terminal-strip cover for NEMA 2 rating (-T models).