2. RetroFIT+
  3. Damper Actuators

ZG-JSLA+LF24-S US



Learn More
Back to product category
ZG-JSLA+LF24-S US

ZG-JSLA+LF24-S US
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
5 W
Power Consumption (Holding)
2.5 W
Power Consumption For Wire Sizing
7 VA
Auxiliary Switches
1x SPDT
Torque
35 in-lb [4 Nm]
Control Type
On/Off
Direction of Rotation (Fail-Safe)
Reversible with cw/ccw mounting
Angle of Rotation
95°
Running Time (Motor)
75 s / 90°
Running Time (Fail-safe)
<25 s
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
AV6-20

AV6-20

Shaft extension 170 mm ø10 mm for damper shaft ø6...16 mm

Please contact your local Belimo representative for ordering.
IND-LF

IND-LF

End stop indicator

Please contact your local Belimo representative for ordering.
K6 US

K6 US

Standard LF clamp (3/8" to 1/2").

Please contact your local Belimo representative for ordering.
K6-1

K6-1

Shaft clamp reversible, clamping range ø5/8...3/4" [16...20 mm]

Please contact your local Belimo representative for ordering.
KG10A

KG10A

Ball joint suitable for damper crank arm KH8 / KH10

Add to Project List
Please contact your local Sales Representative for ordering.
KG6

KG6

Ball joint suitable for damper crank arm KH8

Add to Project List
Please contact your local Sales Representative for ordering.
KG8

KG8

Ball joint suitable for damper crank arm KH8

Add to Project List
Please contact your local Sales Representative for ordering.
KH-LF

KH-LF

Actuator arm, clamping range ø3/8...5/8" [8...16 mm], Slot width 8.2 mm

Please contact your local Belimo representative for ordering.
KH-LFV

KH-LFV

V-bolt Kit for KH-LF.

Please contact your local Belimo representative for ordering.
KH12

KH12

Damper crank arm Slot width 8.2 mm, for ø1.05"

Please contact your local Belimo representative for ordering.
KH6

KH6

Damper crank arm, Slot width 6.2 mm

Please contact your local Belimo representative for ordering.
KH8

KH8

Damper crank arm Slot width 8.2 mm, clamping range ø3/8...3/4" [10...18 mm]

Please contact your local Belimo representative for ordering.
LF-P

LF-P

Anti-rotation bracket LF.

Please contact your local Belimo representative for ordering.
SH10

SH10

Push rod for KG10A ball joint (36” L, 3/8” diameter).

Please contact your local Belimo representative for ordering.
SH8

SH8

Push rod for KG6 & KG8 ball joints (36” L, 5/16” diameter).

Please contact your local Belimo representative for ordering.
TOOL-06

TOOL-06

Wrench 0.32 in and 0.39 in [8 mm and 10 mm]

Please contact your local Belimo representative for ordering.
ZDB-LF

ZDB-LF

Angle of rotation limiter, with end stop

Please contact your local Belimo representative for ordering.
ZF8-LF

ZF8-LF

Form fit adapter, 8x8 mm, for LF..

Please contact your local Belimo representative for ordering.
ZG-109

ZG-109

Mounting bracket

Please contact your local Belimo representative for ordering.
ZG-110

ZG-110

Linkage kit

Please contact your local Belimo representative for ordering.
ZG-112

ZG-112

LF right angle bracket 4-1/2x5-1/2x2-1/2" (HxWxD).

Please contact your local Belimo representative for ordering.
ZG-121

ZG-121

ZG-JSL support plate for EFB(X)

Please contact your local Belimo representative for ordering.
ZG-CBLS

ZG-CBLS

Conduit box converter
Electrical junction box

Please contact your local Belimo representative for ordering.
ZG-DC1

ZG-DC1

Damper clip for damper blade, 3.5” width.

Please contact your local Belimo representative for ordering.
ZG-DC2

ZG-DC2

Damper clip for damper blade, 6” width.

Please contact your local Belimo representative for ordering.
ZG-JSL

ZG-JSL

Linkage kit, Jackshaft RetroFIT+ Linkage with Belimo Rotary Actuators

Add to Project List
Please contact your local Sales Representative for ordering.
ZG-LF112

ZG-LF112

LF crankarm adaptor kit (includes ZG-112).

Please contact your local Belimo representative for ordering.
ZG-LF2

ZG-LF2

LF crankarm adaptor kit (T bracket included).

Please contact your local Belimo representative for ordering.
ZG-LMSA-1

ZG-LMSA-1

Shaft extension for 3/8" diameter shafts (4" L).

Please contact your local Belimo representative for ordering.
ZG-LMSA-1/2-5

ZG-LMSA-1/2-5

Shaft extension for 1/2" diameter shafts (5" L).

Please contact your local Belimo representative for ordering.
ZG-X40

ZG-X40

Transformer, AC 120 V to AC 24 V, 40 VA

Please contact your local Belimo representative for ordering.
ZS-100

ZS-100

Weather shield, 13x8x6" [330x203x152 mm] (LxWxH)

Please contact your local Belimo representative for ordering.
ZS-101

ZS-101

Baseplate, for ZS-100

Please contact your local Belimo representative for ordering.
ZS-150

ZS-150

Weather shield, 406x213x102 mm [16x8-3/8x4"] (LxWxH)

Please contact your local Belimo representative for ordering.
ZS-260

ZS-260

Explosion proof housing, 16x10x6.435" [406x254x164 mm] (LxWxH), for NK.. / GM.. / GK.. / AM.. / LF.. / AF.. / NF.. / FS..F.. Series Actuators

Please contact your local Belimo representative for ordering.
ZS-300

ZS-300

Weather shield, 17-1/4x8-3/4x5-1/2" [438x222x140 mm] (LxWxH)

Please contact your local Belimo representative for ordering.
ZS-300-5

ZS-300-5

Weather shield, 17-1/4x8-3/4x5-1/2" [438x222x140 mm] (LxWxH)

Please contact your local Belimo representative for ordering.
ZS-300-C1

ZS-300-C1

Shaft extension, 1/2", for ZS-300

Please contact your local Belimo representative for ordering.
ZS-300-C2

ZS-300-C2

Shaft extension, 3/4", for ZS-300

Please contact your local Belimo representative for ordering.
ZS-300-C3

ZS-300-C3

Shaft extension, 1", for ZS-300

Please contact your local Belimo representative for ordering.

Tools

PS-100

PS-100

Signal simulator, designed to operate most modulating, floating point and on/off style actuators without the presence of a controller

Please contact your local Belimo representative for ordering.

Sensors accessory

P475

P475

Auxiliary switch, for 1/2" diameter shafts mount

Please contact your local Belimo representative for ordering.
P475-1

P475-1

Auxiliary switch, for 1" diameter shafts mount