Specifications
- Voltage AC/DC
- AC/DC 24 V
- Power Consumption (Running)
- 2.5 W
- Power Consumption (Holding)
- 1.5 W
- Power Consumption For Wire Sizing
- 6 VA
- Force
- 115 lbf [500 N]
- Control Type
- DC 2...10 V
- Direction Of Motion Motor
- selectable with switch
- Direction of Rotation (Fail-Safe)
- Reversible with switch
- Manual Override
- 4 mm hex crank (shipped w/actuator)
- Stroke
- 0.6" [15 mm] LV, 3/4" [20 mm] SV
- Running Time (Motor)
- 90 s /
- Running Time (Fail-safe)
- <35 s
- Protection category
- IP54
- Degree Of Protection NEMA
- NEMA 2
- Enclosure Type
- UL Enclosure Type 2