2. RetroFIT+
  3. Globe Valve/Actuators

WGVL+AVKB24-3



Learn More
Back to product category
WGVL+AVKB24-3

WGVL+AVKB24-3

Warren Globe Valve Linkage with EV, RV, and AVK actuators
Valve Actuator, Electronic fail-safe, AC/DC 24 V, On/Off, Floating point
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
2 W
Power Consumption For Wire Sizing
9.5 VA
Force
450 lbf [2000 N]
Control Type
Floating/3-point
Direction Of Motion Motor
selectable with switch
Direction of Rotation (Fail-Safe)
Reversible with switch
Manual Override
5 mm hex crank (3/16" Allen), supplied
Stroke
2" [50 mm]
Running Time (Motor)
90 s /
Running Time (Fail-safe)
<35 s