Specifications
- Voltage AC/DC
- AC 24 V
- Power Consumption (Running)
- 5 W
- Power Consumption (Holding)
- 2 W
- Power Consumption For Wire Sizing
- 9.5 VA
- Force
- 2000 N [450 lbf]
- Control Type
- Floating/3-point
- Direction Of Motion Motor
- selectable with switch
- Direction of Rotation (Fail-Safe)
- Reversible with switch
- Manual Override
- 5 mm hex crank (3/16" Allen), supplied
- Stroke
- 2" [50 mm]
- Running Time (Motor)
- 90 s /
- Running Time range (Motor)
- 90 or 150 s
- Running Time (Fail-safe)
- <35 s
- Protection category
- IP54
- Degree Of Protection NEMA
- NEMA 2
- Enclosure Type
- UL Enclosure Type 2