• Internet of Things
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
    • +55 11 3643 5656
      Available 9am to 6pm EST
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
    Português
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
  • PT EN
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
    • Internet of Things
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
    • +55 11 3643 5656
      Available 9am to 6pm EST
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
  2. RetroFIT+
  3. Globe Valve/Actuators

WGVL+AVKX24-MFT



Learn More
Back to product category
WGVL+AVKX24-MFT

WGVL+AVKX24-MFT

Warren Globe Valve Linkage with EV, RV, and AVK actuators
Configurable
Valve Actuator, Electronic fail-safe, AC/DC 24 V, 2...10 V, MFT/programmable
Actuator fitted

Please contact your local Sales Representative for ordering.
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
2 W
Power Consumption For Wire Sizing
9.5 VA
Force
2000 N [450 lbf]
Control Type
MFT/Programmable
Direction Of Motion Motor
selectable with switch
Direction of Rotation (Fail-Safe)
Reversible with switch
Manual Override
5 mm hex crank (3/16" Allen), supplied
Stroke
2" [50 mm]
Running Time (Motor)
90 s /
Running Time range (Motor)
90...150 s
Running Time (Fail-safe)
<35 s
Protection category
IP54
Degree Of Protection NEMA
NEMA 2
Enclosure Type
UL Enclosure Type 2
Downloads

Documentation

  • Download
  • Download
  • Download

System integration

Current documents
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
ZK4-GEN

ZK4-GEN

Connecting cable 10 ft [3 m], A: RJ11 6/4 LINK.10, B: 3-pin Weidmüller and supply connection

Please contact your local Belimo representative for ordering.
ZTH US

ZTH US

Service tool, with ZIP-USB function, for programmable and communicative Belimo actuators, VAV controller and HVAC performance devices

Please contact your local Belimo representative for ordering.

Gateways and field modules

UK24BAC

UK24BAC

Gateway MP to BACnet MS/TP

Please contact your local Belimo representative for ordering.
UK24MOD

UK24MOD

Gateway MP to Modbus RTU

Please contact your local Belimo representative for ordering.

Welcome to Belimo {{js-currentCountryName}}

{{js-currentCountryText}}
Contact Us Privacy Policy Change privacy settings
+55 11 3643-5656
© 1999 - 2026 BELIMO U.S. Inc. All Rights Reserved