• Internet of Things
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
    • +55 11 3643 5656
      Available 9am to 6pm EST
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
    Português
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
  • PT EN
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
    • Internet of Things
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
    • +55 11 3643 5656
      Available 9am to 6pm EST
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
  2. RetroFIT+
  3. Globe Valve/Actuators

WGVL+EVB120-3



Learn More
Back to product category
WGVL+EVB120-3

WGVL+EVB120-3

Warren Globe Valve Linkage with EV, RV, and AVK actuators
Valve Actuator, Non fail-safe, AC 100...240 V, On/Off, Floating point
Actuator fitted

Please contact your local Sales Representative for ordering.
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
AC 100...240 V
Power Consumption (Running)
5 W
Power Consumption (Holding)
1.5 W
Power Consumption For Wire Sizing
7.5 VA
Force
560 lbf [2500 N]
Control Type
Floating/3-point
Direction Of Motion Motor
selectable with switch 0/1
Manual Override
5 mm hex crank (3/16" Allen), supplied
Stroke
2" [50 mm]
Running Time (Motor)
90 s /
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
Contact Us Privacy Policy Change privacy settings
+55 11 3643-5656
© 1999 - 2026 BELIMO U.S. Inc. All Rights Reserved