Specifications
- Actuator Type
- Non fail-safe
- Angle of Rotation
- 90
- Auxiliary Switches
- 2 x SPDT
- Control Type
- MFT/Programmable
- Degree of Protection
- IP66/67, NEMA 4X, UL Enclosure Type 4X
- Electrical Connection
- terminals
- Power Consumption (Holding)
- 6 W
- Power Consumption (Running)
- 20 W
- Protection category
- IP66/67
- Running Time (Motor)
- 35 s / 90°
- Running Time range (Motor)
- 30...120 s
- Torque
- 160 Nm
- Voltage AC/DC
- AC 24...240 V / DC 24...125 V