SY5-110

Valve Actuator, Non fail-safe, AC 120 V, On/Off, Floating point, 2 x SPDT

List Price
$4,368.00

Design Data : Design Data

  • Details
  • Accessories
Details

Specifications

Actuator Type
Non fail-safe
Angle of Rotation
90
Auxiliary Switches
2 x SPDT
Control Type
Floating/3-point
Degree of Protection
IP66/67, NEMA 4X, UL Enclosure Type 4X
Electrical Connection
terminals
Protection category
IP66/67
Running Time (Motor)
26 s
Voltage AC/DC
AC 120 V
Accessories

Electrical Accessories

HOA-120V

Local electric disconnect for SY4...12 series actuator, AC 120 V, on/off

Please contact your local Sales Representative for ordering.